IESNA:LM-63-2002
[TEST]P1352447
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-77)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA02R359727DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R35 optic, 2700K CCT AND, 97CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]226
TILT=NONE
1 -1 1 55 14 1 1 0.25 0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
10.4 10.8 11.2 11.4 11.6 13.1 16.3 22.8 39.8 83
178.1 325.2 517.4 577.4 648.6 712.2 779.1 827.1 864.2 889.7
902.1 907.5 906.6 901.9 896.6 891.1 886.6 881.3 872 853.8
817.3 782 762.6 742.4 705.9 666.5 616.9 570.2 510.6 439.6
371.9 321.3 278.3 160.4 40.6 1.4 0.6 0.4 0.4 0.4
0.2 0.2 0 0 0
10.4 10.8 11.2 11.4 11.6 13.1 16.1 22.4 40 79.8
165.7 314 486.4 563.1 623.3 687.7 745.7 793.6 834.8 861.8
878.9 888.5 890.1 887.7 883.6 879.1 875.2 870.1 863.2 846.2
817.1 778.3 754.6 731 695.1 651 610 560 495.3 423.3
357.8 305.8 258.3 141.6 36.1 1.4 0.6 0.4 0.4 0.4
0.2 0.2 0 0 0
10.4 10.8 11 11.2 11.6 12.9 15.7 21.8 35.7 69.6
141 264.4 421.7 484.3 552.7 601.8 660.6 711.2 754.8 784.2
812.6 829.9 839.7 844.8 846.5 846.5 843.8 840.3 834.2 822.4
798.7 755.5 717.1 686.7 645.5 597.1 548.2 495.8 435.2 375.8
306.8 255.2 205.4 98.1 23.5 1.4 0.6 0.4 0.4 0.2
0.2 0.2 0 0 0
10.4 10.8 11 11.2 11.6 12.4 15.1 19.8 30.8 57.7
106.5 199.1 326.4 377.6 433.7 483.1 534.7 575.5 617.5 653.7
680 702.2 717.5 730.6 737.5 739.8 739.1 735.3 727.3 715.5
693.4 654.7 609 567.8 528.4 485.1 432.1 377.8 328.1 272.8
210.5 162 125.5 51 11 1.2 0.4 0.4 0.4 0.2
0.2 0.2 0 0 0
10.4 10.8 11 11.2 11.4 12 14.3 18 26.7 44.1
75.1 132.2 220.9 258.9 297.5 336.4 376.4 410.9 445.2 471.3
496.6 515.5 530.8 540 545.9 547.4 544.3 538.4 529 516.6
496.8 468.4 432.1 388.8 346.8 309.9 266.6 227.5 187.7 147.3
111 77.1 55.1 22.6 6.3 1 0.4 0.2 0.2 0.2
0.2 0.2 0 0 0
10.4 10.8 11 11.2 11.2 11.6 13.3 16.1 22.2 34.1
53.2 80.4 123 146.1 166.7 190.1 215.4 237.9 258.1 276
290.1 302.3 310.7 316.4 318.3 317 312.3 304.4 293.4 280.3
264 244.4 217.3 191.2 164.4 140.8 117.9 96.7 77.9 59.4
41.2 30.4 21.8 11.2 3.9 0.8 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0
10.4 10.8 11 11 11 11.2 12.4 14.5 18.2 25.7
37.3 50.6 67.9 75.3 84.1 93.4 102 111.8 119.6 126.5
132 136.1 138.3 138.9 137.3 134.6 129.8 123.6 115.9 107.9
99.6 90.8 81.4 71.2 61.4 51.4 42.2 35.3 29.8 24.9
20.6 15.5 11.4 5.5 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0
10.4 10.8 11 10.8 10.6 10.4 10.2 10.2 10.6 11.6
13.1 14.9 16.9 17.5 18.2 18.4 18.6 18.6 18.6 18.6
18.2 17.7 17.1 16.5 15.7 14.3 12.6 11.2 10.2 9.2
8.2 7.3 6.1 4.9 4.1 3.5 2.9 2.2 1.8 1.4
1 0.8 0.4 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0
10.4 10.8 10.6 10.4 10 9.2 8.4 7.5 6.7 5.9
5.3 4.7 3.9 3.7 3.5 3.1 2.9 2.7 2.2 2
1.8 1.6 1.4 1.2 1.2 1 0.8 0.6 0.4 0.4
0.4 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.4 0.4 0.4 0.4 0.4 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0
10.4 10.4 10.2 9.6 9 8.2 7.1 6.3 5.5 4.7
4.1 3.5 3.1 3.1 2.7 2.7 2.4 2.4 2.2 2.2
2 2 1.8 1.8 1.6 1.6 1.6 1.4 1.4 1.4
1.4 1.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1 1.2 1.2 1.2 1 1 1 1 1 0.8
0.8 0.8 0.8 0.8 0
10.4 10.2 9.6 9 8.4 7.5 6.7 5.9 5.3 4.7
4.3 3.9 3.7 3.5 3.5 3.3 3.3 3.1 3.1 3.1
2.9 2.9 2.9 2.7 2.7 2.7 2.7 2.7 2.4 2.4
2.4 2.4 2.4 2.2 2.4 2.2 2.2 2.2 2.2 2.2
2.2 2.2 2.2 2.2 2 2 1.8 1.6 1.6 1.4
1.2 1 0.8 0.6 0
10.4 9.8 9.2 8.6 7.8 7.1 6.5 5.9 5.5 5.1
4.9 4.5 4.3 4.3 4.1 4.1 4.1 3.9 3.9 3.9
3.9 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7
3.7 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5
3.5 3.5 3.5 3.3 3.3 3.1 2.9 2.7 2.4 2
1.8 1.4 1 0.4 0
10.4 9.8 9.2 8.4 7.8 7.1 6.7 6.3 5.9 5.5
5.3 5.1 4.9 4.9 4.9 4.9 4.7 4.7 4.7 4.7
4.7 4.7 4.7 4.7 4.7 4.7 4.5 4.5 4.7 4.7
4.5 4.5 4.5 4.7 4.7 4.7 4.7 4.7 4.7 4.7
4.5 4.5 4.5 4.5 4.3 4.3 4.1 3.9 3.5 3.1
2.7 2.2 1.6 0.8 0
10.4 9.8 9 8.4 7.8 7.1 6.7 6.3 6.1 5.7
5.5 5.5 5.3 5.1 5.1 5.1 5.1 4.9 4.9 5.1
4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 5.1
4.9 4.9 4.9 5.1 5.1 5.1 4.9 5.1 4.9 4.9
4.9 4.9 4.9 4.9 4.7 4.5 4.3 4.1 3.7 3.5
2.9 2.4 1.6 0.8 0
